Hub City Mounted Insert Only Ball Bearing - Stainless Steel - Set Screw - Corrosion Resistant
Part #:B250TWX1-7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Inner Race Length (in): | 1.689 in | Outer Race OD (in): | 2.835 in |
| Bore Size (in): | 1.4375 in | Overall Width (in): | 1.689 in |
Technical Specifications
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Insert Material: | Stainless Steel | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Outer Ring Land Profile: | Standard |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | ±1.5° Misalignment - Static Only | Duty/Series: | Standard |
| Type of Seal: | Spring Loaded Contact | Locking Type: | Set Screw |
| Lubrication Type: | NSF H1 Food Grade Grease | Fixed vs. Expansion: | No |

