Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USI5000K-515
Part #:738835
Catalog #:USI5000K-515
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outer Race Width (in): | 4.391 in | Centerline to Front Face (in): | 4.67 in |
| Bore Size (in): | 5.4375 in | Collar OD (in): | 9.5 in |
| Outer Race OD (in): | 11.417 in | Overall Length (in): | 7.68 in |
Technical Specifications
| Internal Clearance: | Standard | Ability to Relubricate: | Yes |
| Radial Static Load Capacity (lb): | 390,391 lb | Radial Dynamic Load Capacity (lb): | 261,346 lb |
| Platform: | USRB | Duty/Series: | Standard |
| Housing Type: | Insert Only | Outer Ring Land Profile: | Standard |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | No |
| Misalignment: | ±2.0° Misalignment - Dynamic | Bore Shape: | Straight |
| Insert Number: | USI5000K-515 | Type of Seal: | Felt Labyrinth Seal |
| Bearing Insert Coating: | Black Oxide Coated | Rolling Element: | Spherical Roller |
| Locking Type: | Adapter Mount Lock | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Retainer Material: | Steel | Speed (Max) (RPM): | 1500 rpm |
| Outer Race Profile: | Cylindrical | Series: | USI5000 |
| End Cap: | No |
General Specifications
| UPC: | 662461419922 | Weight: | 20.13 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

