Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USI5000-104-C
Part #:737469
Catalog #:USI5000-104-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 2.75 in | Bore Size (in): | 1.2500 in |
| Overall Length (in): | 2.75 in | Collar OD (in): | 2.77 in |
| Inner Race Length (in): | 2.75 in | Overall Width (in): | 2.75 in |
| Outer Race OD (in): | 3.149 in | Outer Race Width (in): | 1.234 in |
| Centerline to Front Face (in): | 1.75 in |
Technical Specifications
| Bore Shape: | Straight | Speed (Max) (RPM): | 3000 rpm |
| Rolling Element: | Spherical Roller | Housing Type: | Insert Only |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Dynamic |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Misalignment Type: | Dynamic |
| Platform: | USRB | End Cap: | No |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Series: | USI5000 |
| Outer Ring Width (in): | 1.94 in | Radial Static Load Capacity (lb): | 23,609 lb |
| Outer Race Profile: | Cylindrical | Type of Seal: | Double Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Collar Mount |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Insert Number: | USI5000-104-C |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461367537 | Weight: | 1.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.30.0080 |
| Country of Origin: | Mexico |

