Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USI5000-111-C
Part #:737475
Catalog #:USI5000-111-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 2.875 in | Bore Size (in): | 1.6875 in |
| Collar OD (in): | 2.75 in | Inner Race Length (in): | 2.875 in |
| Outer Race OD (in): | 3.346 in | Centerline to Front Face (in): | 1.828 in |
| Overall Length (in): | 2.875 in | Outer Race Width (in): | 1.219 in |
| Overall Width (in): | 2.875 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert Only | Rolling Element: | Spherical Roller |
| Speed (Max) (RPM): | 2750 rpm | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radial Dynamic Load Capacity (lb): | 22,689 lb | Misalignment: | ±2.0° Misalignment - Dynamic |
| Internal Clearance: | Standard | Platform: | USRB |
| Misalignment Type: | Dynamic | Bearing Insert Coating: | Black Oxide Coated |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| End Cap: | No | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 28,021 lb | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Collar Mount | Insert Number: | USI5000-111-C |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Double Lip Contact Seal | Fixed vs. Expansion: | No |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461367599 | Weight: | 1.00 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.30.0080 |
| Country of Origin: | Mexico |

