Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USI5000-207
Part #:737484
Catalog #:USI5000-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 3.375 in | Bore Size (in): | 2.4375 in |
| Overall Length (in): | 3.375 in | Collar OD (in): | 4 in |
| Outer Race OD (in): | 4.724 in | Outer Race Width (in): | 1.688 in |
| Inner Race Length (in): | 3.375 in | Overall Width (in): | 3.375 in |
| Centerline to Front Face (in): | 2.063 in |
Technical Specifications
| Speed (Max) (RPM): | 3250 rpm | Bore Shape: | Straight |
| Housing Type: | Insert Only | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Misalignment: | ±2.0° Misalignment - Dynamic |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Platform: | USRB | End Cap: | No |
| Retainer Material: | Steel | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 59,535 lb | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Collar Mount |
| Insert Number: | USI5000-207 | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461367681 | Weight: | 7.33 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.30.0080 |
| Country of Origin: | Mexico |

