Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USI5000-300-C
Part #:737495
Catalog #:USI5000-300-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 3.875 in | Bore Size (in): | 3 in |
| Outer Race OD (in): | 5.118 in | Outer Race Width (in): | 1.719 in |
| Centerline to Front Face (in): | 2.484 in | Overall Width (in): | 3.875 in |
| Collar OD (in): | 4.52 in | Inner Race Length (in): | 3.875 in |
| Overall Length (in): | 3.875 in |
Technical Specifications
| Speed (Max) (RPM): | 1600 rpm | Bore Shape: | Straight |
| Rolling Element: | Spherical Roller | Housing Type: | Insert Only |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Misalignment: | ±2.0° Misalignment - Dynamic | Internal Clearance: | Standard |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Retainer Material: | Steel |
| End Cap: | No | Misalignment Type: | Dynamic |
| Platform: | USRB | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 65,610 lb | Outer Race Profile: | Cylindrical |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Collar Mount |
| Insert Number: | USI5000-300-C | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Type of Seal: | Double Lip Contact Seal |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461367797 | Weight: | 1.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.30.0080 |
| Country of Origin: | Mexico |

