Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USI5000-307-C
Part #:737499
Catalog #:USI5000-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 4.46875 in | Bore Size (in): | 3.4375 in |
| Collar OD (in): | 5.31 in | Outer Race OD (in): | 6.299 in |
| Overall Length (in): | 4.469 in | Overall Width (in): | 4.469 in |
| Centerline to Front Face (in): | 2.766 in | Inner Race Length (in): | 4.469 in |
| Outer Race Width (in): | 2.125 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Rolling Element: | Spherical Roller | Speed (Max) (RPM): | 1350 rpm |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Misalignment: | ±2.0° Misalignment - Dynamic |
| Internal Clearance: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Retainer Material: | Steel | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Platform: | USRB | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 105,628 lb | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Collar Mount |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Type of Seal: | Double Lip Contact Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Insert Number: | USI5000-307-C |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461367834 | Weight: | 1.00 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

