Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USI5000-400
Part #:737506
Catalog #:USI5000-400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 4.9375 in | Bore Size (in): | 4 in |
| Inner Race Length (in): | 4.9375 in | Overall Length (in): | 4.9375 in |
| Overall Width (in): | 4.938 in | Outer Race Width (in): | 2.406 in |
| Outer Race OD (in): | 7.086 in | Collar OD (in): | 6 in |
| Centerline to Front Face (in): | 3.078 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Speed (Max) (RPM): | 2250 rpm |
| Measure Units: | Inch | Bore Shape: | Straight |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Misalignment: | ±2.0° Misalignment - Dynamic |
| Internal Clearance: | Standard | Misalignment Type: | Dynamic |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Retainer Material: | Steel |
| End Cap: | No | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 136,151 lb | Outer Race Profile: | Cylindrical |
| Locking Type: | Collar Mount | Insert Number: | USI5000-400 |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461367902 | Weight: | 1.00 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

