Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USI5000-415
Part #:737512
Catalog #:USI5000-415
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 7.421875 in | Bore Size (in): | 4.9375 in |
| Outer Race OD (in): | 9.055 in | Overall Length (in): | 7.4218 in |
| Collar OD (in): | 7.5 in | Overall Width (in): | 7.422 in |
| Inner Race Length (in): | 7.4218 in | Outer Race Width (in): | 3.328 in |
| Centerline to Front Face (in): | 3.703 in |
Technical Specifications
| Housing Type: | Insert Only | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Speed (Max) (RPM): | 1750 rpm | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radial Dynamic Load Capacity (lb): | 158,816 lb | Misalignment: | ±2.0° Misalignment - Dynamic |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Retainer Material: | Steel |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | USRB |
| End Cap: | No | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 247,307 lb | Outer Race Profile: | Cylindrical |
| Duty/Series: | Standard | Insert Number: | USI5000-415 |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Double Collar Mount |
General Specifications
| UPC: | 662461363560 | Weight: | 72.75 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 7.75 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

