Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USI5000-507-C
Part #:737517
Catalog #:USI5000-507-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 9.03125 in | Bore Size (in): | 5.4375 in |
| Inner Race Length (in): | 9.031 in | Overall Width (in): | 9.031 in |
| Centerline to Front Face (in): | 4.516 in | Outer Race Width (in): | 3.656 in |
| Outer Race OD (in): | 9.842 in | Overall Length (in): | 9.031 in |
| Collar OD (in): | 8.5 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Speed (Max) (RPM): | 1000 rpm |
| Rolling Element: | Spherical Roller | Misalignment: | ±2.0° Misalignment - Dynamic |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 196,682 lb |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Retainer Material: | Steel | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 290,447 lb | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Double Lip Contact Seal |
| Insert Number: | USI5000-507-C | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Duty/Series: | Standard |
| Locking Type: | Double Collar Mount | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461370063 | Weight: | 73.12 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 9.02 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

