Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USI5000-515-C
Part #:737519
Catalog #:USI5000-515-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Width (in): | 9.78125 in | Bore Size (in): | 5.9375 in |
| Overall Width (in): | 9.781 in | Centerline to Front Face (in): | 4.891 in |
| Outer Race Width (in): | 4.391 in | Overall Length (in): | 9.781 in |
| Collar OD (in): | 10 in | Inner Race Length (in): | 9.781 in |
| Outer Race OD (in): | 11.417 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Housing Type: | Insert Only |
| Speed (Max) (RPM): | 750 rpm | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radial Dynamic Load Capacity (lb): | 261,346 lb | Misalignment: | ±2.0° Misalignment - Dynamic |
| Internal Clearance: | Standard | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Retainer Material: | Steel | Misalignment Type: | Dynamic |
| Bearing Insert Coating: | Black Oxide Coated | Series: | USI5000 |
| Radial Static Load Capacity (lb): | 390,391 lb | Outer Race Profile: | Cylindrical |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Double Lip Contact Seal | Insert Number: | USI5000-515-C |
| Locking Type: | Double Collar Mount | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461370087 | Weight: | 117.85 LB |
| Packaged Length: | 11.42 IN | Packaged Width: | 11.42 IN |
| Packaged Height: | 9.78 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

