Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Collar Mount Lock - Corrosion Resistant - USI5000-PN315-C
Part #:737352
Catalog #:USI5000-PN315-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Centerline to Front Face (in): | 3.078 in | Inner Race Length (in): | 4.9375 in |
| Outer Race OD (in): | 7.086 in | Overall Length (in): | 4.9375 in |
| Outer Race Width (in): | 2.406 in | Bore Size (in): | 3.9375 in |
| Collar OD (in): | 6 in |
Technical Specifications
| Series: | USI5000 | Misalignment: | ±2.0° Misalignment - Dynamic |
| Retainer Material: | Steel | Rolling Element: | Spherical Roller |
| Radial Static Load Capacity (lb): | 136,151 lb | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Misalignment Type: | Dynamic |
| End Cap: | No | Measure Units: | Inch |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Outer Race Profile: | Cylindrical |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Platform: | USRB | Speed (Max) (RPM): | 1200 rpm |
| Type of Seal: | Double Lip Contact Seal | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease | Duty/Series: | Standard |
| Locking Type: | Collar Mount | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461417881 | Weight: | 21.30 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.20.0000 |
| Country of Origin: | United States of America |

