Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Collar Mount Lock - Corrosion Resistant - USI5000-PN308-C
Part #:737355
Catalog #:USI5000-PN308-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Inner Race Length (in): | 4.469 in |
| Overall Length (in): | 4.469 in | Outer Race Width (in): | 2.125 in |
| Outer Race OD (in): | 6.299 in | Collar OD (in): | 5.31 in |
| Centerline to Front Face (in): | 2.766 in |
Technical Specifications
| Speed (Max) (RPM): | 1350 rpm | End Cap: | No |
| Platform: | USRB | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Series: | USI5000 | Bore Shape: | Straight |
| Misalignment: | ±2.0° Misalignment - Dynamic | Retainer Material: | Steel |
| Internal Clearance: | Standard | Housing Type: | Insert Only |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Rolling Element: | Spherical Roller |
| Outer Ring Land Profile: | Standard | Outer Race Profile: | Cylindrical |
| Misalignment Type: | Dynamic | Measure Units: | Inch |
| Radial Static Load Capacity (lb): | 105,628 lb | Bearing Insert Coating: | Phosphorus Nickel Coated |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Insert Number: | USI5000-PN308-C |
| Ability to Relubricate: | Yes | Lubrication Type: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
| Locking Type: | Collar Mount | Type of Seal: | Double Lip Contact Seal |
General Specifications
| UPC: | 662461416563 | Weight: | 15.75 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

