Sealmaster Mounted Insert Only Spherical Roller - 52100 Bearing Steel, Phosphorus Nickel Coated - Collar Mount Lock - Corrosion Resistant - USI5000-PN115-C
Part #:737463
Catalog #:USI5000-PN115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Inner Race Length (in): | 2.875 in | Centerline to Front Face (in): | 1.813 in |
| Outer Race OD (in): | 3.543 in | Bore Size (in): | 1.9375 in |
| Overall Length (in): | 2.875 in | Outer Race Width (in): | 1.266 in |
| Collar OD (in): | 3 in |
Technical Specifications
| Outer Race Profile: | Cylindrical | Measure Units: | Inch |
| Series: | USI5000 | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | End Cap: | No |
| Radial Static Load Capacity (lb): | 29,918 lb | Housing Type: | Insert Only |
| Retainer Material: | Steel | Speed (Max) (RPM): | 2500 rpm |
| Bearing Insert Coating: | Phosphorus Nickel Coated | Misalignment: | ±2.0° Misalignment - Dynamic |
| Misalignment Type: | Dynamic | Insert Material: | 52100 Bearing Steel, Phosphorus Nickel Coated |
| Fixed vs. Expansion: | No | Lubrication Type: | Aluminum Complex NLGI 2 NSF H1 Food Grade Grease |
| Type of Seal: | Double Lip Contact Seal | Insert Number: | USI5000-PN115-C |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Locking Type: | Collar Mount | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461397411 | Weight: | 3.17 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.30.0080 |
| Country of Origin: | United States of America |

