Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RCIA 200
Part #:552716
Catalog #:RCIA 200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.95 in | Bore Size (in): | 2 in |
| Collar OD (in): | 1.75 in | Outer Race OD (in): | 3.688 in |
| Outer Race Width (in): | 2 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 2500 rpm | Internal Clearance: | Standard |
| End Cap: | No | Platform: | RPB Series |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Type of Seal: | Felt Labyrinth Seal | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Locking Type: | Collar Mount |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
General Specifications
| UPC: | 662288488804 | Weight: | 4.80 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

