Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RCIA 204
Part #:552718
Catalog #:RCIA 204
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.31 in | Bore Size (in): | 2.2500 in |
| Outer Race Width (in): | 2.38 in | Outer Race OD (in): | 4.4 in |
| Collar OD (in): | 2 in |
Technical Specifications
| Housing Type: | Insert Only | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 2000 rpm |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Locking Type: | Collar Mount | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662288488828 | Weight: | 8.40 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

