Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RCIA 300
Part #:552724
Catalog #:RCIA 300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.69 in | Bore Size (in): | 3 in |
| Outer Race OD (in): | 5 in | Collar OD (in): | 2.25 in |
| Outer Race Width (in): | 2.5 in |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Speed (Max) (RPM): | 1750 rpm | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Retainer Material: | Steel |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Outer Ring Width (in): | 2.5 in |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Locking Type: | Collar Mount |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662288488880 | Weight: | 10.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

