Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RCIA 315C
Part #:552778
Catalog #:RCIA 315C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.25 in | Bore Size (in): | 3.9375 in |
| Outer Race OD (in): | 6.688 in | Outer Race Width (in): | 4 in |
| Collar OD (in): | 3.125 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert Only | Speed (Max) (RPM): | 1250 rpm |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Platform: | RPB Series | Retainer Material: | Steel |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Collar Mount |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
General Specifications
| UPC: | 662288489221 | Weight: | 23.10 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

