Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 108
Part #:550099
Catalog #:RCI 108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Bore Size (in): | 1.5000 in |
| Outer Race Width (in): | 2 in | Outer Race OD (in): | 3.437 in |
| Collar OD (in): | 2.875 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 3000 rpm | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | End Cap: | No |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Duty/Series: | Standard | Type of Seal: | Felt Labyrinth Seal |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Locking Type: | Double Collar Mount |
General Specifications
| UPC: | 662288479376 | Weight: | 4.50 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

