Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 208
Part #:550109
Catalog #:RCI 208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4 in | Bore Size (in): | 2.5000 in |
| Collar OD (in): | 3.938 in | Outer Race Width (in): | 2.38 in |
| Outer Race OD (in): | 4.4 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Bore Shape: | Straight |
| Measure Units: | Inch | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel | Speed (Max) (RPM): | 2000 rpm |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Double Collar Mount |
General Specifications
| UPC: | 662288479468 | Weight: | 7.59 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

