Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 215
Part #:550112
Catalog #:RCI 215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.5 in | Bore Size (in): | 2.9375 in |
| Collar OD (in): | 4.719 in | Outer Race Width (in): | 2.5 in |
| Outer Race OD (in): | 5 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 1750 rpm | Platform: | RPB Series |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Outer Ring Width (in): | 2.5 in |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Double Collar Mount |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288479499 | Weight: | 12.01 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

