Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 315
Part #:550118
Catalog #:RCI 315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.25 in | Bore Size (in): | 3.9375 in |
| Collar OD (in): | 5.938 in | Outer Race OD (in): | 6.687 in |
| Outer Race Width (in): | 4 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max) (RPM): | 1250 rpm |
| End Cap: | No | Misalignment Type: | Static Only |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Locking Type: | Double Collar Mount |
| Lubrication Type: | Lithium; EP; NLGI#2 | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662288479543 | Weight: | 26.63 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

