Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 207
Part #:550159
Catalog #:ERCI 207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4 in | Bore Size (in): | 2.4375 in |
| Collar OD (in): | 3.94 in | Outer Race OD (in): | 4.782 in |
| Outer Race Width (in): | 2.38 in |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Housing Type: | Insert Only |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Speed (Max) (RPM): | 2000 rpm | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Bearing Insert Coating: | Uncoated |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| End Cap: | No | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Double Collar Mount |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662288479765 | Weight: | 10.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

