Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 212
Part #:550162
Catalog #:ERCI 212
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.5 in | Bore Size (in): | 2.7500 in |
| Collar OD (in): | 4.75 in | Outer Race OD (in): | 5.376 in |
| Outer Race Width (in): | 2.5 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Housing Type: | Insert Only |
| Measure Units: | Inch | Speed (Max) (RPM): | 1750 rpm |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Retainer Material: | Steel |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Locking Type: | Double Collar Mount |
| Type of Seal: | Felt Labyrinth Seal | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288479796 | Weight: | 13.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

