Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 307
Part #:550167
Catalog #:ERCI 307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Bore Size (in): | 3.4375 in |
| Outer Race OD (in): | 6.595 in | Outer Race Width (in): | 3 in |
| Collar OD (in): | 5.5 in |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 1500 rpm | Internal Clearance: | Standard |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Locking Type: | Double Collar Mount |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288479833 | Weight: | 22.00 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

