Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 500
Part #:550174
Catalog #:ERCI 500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Inner Race Length (in): | 7.25 in | Collar OD (in): | 7.40625 in |
| Bore Size (in): | 5 in | Outer Race OD (in): | 9.061 in |
| Outer Race Width (in): | 3.75 in |
Technical Specifications
| Bearing Insert Coating: | Black Oxide | Misalignment Type: | Static Only |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Retainer Material: | Steel | Misalignment: | ±3.0° Misalignment - Static Only |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| End Cap: | No | Speed (Max) (RPM): | 1000 rpm |
| Platform: | RPB Series | Bore Shape: | Straight |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Locking Type: | Collar Mount | Lubrication Type: | Lithium; EP; NLGI#2 |
| Type of Seal: | Felt Seal | Operating Temperature Range (F): | -20°F to 220°F °F |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Yes |
| Insert Number: | ERCI 500 | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288479901 | Weight: | 55.00 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.13 IN | HTC: | 8482.20.0064 |
| Country of Origin: | United States of America |

