Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 112C
Part #:550659
Catalog #:RCI 112C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Bore Size (in): | 1.7500 in |
| Outer Race Width (in): | 2.1 in | Collar OD (in): | 3.25 in |
| Outer Race OD (in): | 3.687 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 2500 rpm | Misalignment: | ±3.0° Misalignment - Static Only |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Double Collar Mount | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288480785 | Weight: | 5.30 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

