Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 200C
Part #:550662
Catalog #:RCI 200C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Bore Size (in): | 2 in |
| Outer Race OD (in): | 3.687 in | Collar OD (in): | 3.25 in |
| Outer Race Width (in): | 2.1 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Type: | Insert Only | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Speed (Max) (RPM): | 2500 rpm | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Retainer Material: | Steel | End Cap: | No |
| Outer Ring Land Profile: | Standard | Outer Ring Width (in): | 2.1 in |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Type of Seal: | Single Lip Contact Seal | Locking Type: | Double Collar Mount |
| Lubrication Type: | Lithium; EP; NLGI#2 | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288480808 | Weight: | 4.88 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

