Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 207C
Part #:550665
Catalog #:RCI 207C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4 in | Bore Size (in): | 2.4375 in |
| Collar OD (in): | 3.938 in | Outer Race Width (in): | 2.38 in |
| Outer Race OD (in): | 4.4 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Insert Only |
| Measure Units: | Inch | Speed (Max) (RPM): | 2000 rpm |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Misalignment Type: | Static Only |
| End Cap: | No | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Platform: | RPB Series | Outer Ring Width (in): | 2.38 in |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Double Collar Mount | Fixed vs. Expansion: | No |
| Type of Seal: | Single Lip Contact Seal | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288480839 | Weight: | 7.82 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

