Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 215C
Part #:550669
Catalog #:RCI 215C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.5 in | Bore Size (in): | 2.9375 in |
| Collar OD (in): | 4.719 in | Outer Race Width (in): | 2.5 in |
| Outer Race OD (in): | 5 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Speed (Max) (RPM): | 1750 rpm |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Misalignment Type: | Static Only |
| Platform: | RPB Series | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| End Cap: | No | Outer Ring Width (in): | 2.5 in |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Type of Seal: | Single Lip Contact Seal | Fixed vs. Expansion: | No |
| Locking Type: | Double Collar Mount | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288480877 | Weight: | 11.90 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

