Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 307C
Part #:550673
Catalog #:RCI 307C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Bore Size (in): | 3.4375 in |
| Outer Race Width (in): | 3 in | Outer Race OD (in): | 6.1 in |
| Collar OD (in): | 5.438 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 15,320 lb | Speed (Max) (RPM): | 1500 rpm |
| Misalignment: | ±3.0° Misalignment - Static Only | Platform: | RPB Series |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Outer Ring Width (in): | 3 in |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Type of Seal: | Single Lip Contact Seal | Locking Type: | Double Collar Mount |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288480907 | Weight: | 20.25 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

