Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 400C
Part #:550676
Catalog #:RCI 400C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.25 in | Bore Size (in): | 4 in |
| Outer Race OD (in): | 6.687 in | Collar OD (in): | 5.938 in |
| Outer Race Width (in): | 4 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 1250 rpm |
| End Cap: | No | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Platform: | RPB Series |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Double Collar Mount | Lubrication Type: | Lithium; EP; NLGI#2 |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288480938 | Weight: | 25.49 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

