Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 408C
Part #:550678
Catalog #:RCI 408C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.75 in | Bore Size (in): | 4.5000 in |
| Outer Race OD (in): | 7.5 in | Collar OD (in): | 6.406 in |
| Outer Race Width (in): | 4 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 1250 rpm | Radial Dynamic Load Capacity (lb): | 25,750 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Outer Ring Width (in): | 4 in |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Fixed vs. Expansion: | No |
| Locking Type: | Double Collar Mount | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Single Lip Contact Seal | Duty/Series: | Standard |
General Specifications
| UPC: | 662288480952 | Weight: | 29.90 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

