Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 112C
Part #:550823
Catalog #:ERCI 112C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Bore Size (in): | 1.7500 in |
| Collar OD (in): | 3.25 in | Outer Race OD (in): | 3.939 in |
| Outer Race Width (in): | 2.1 in |
Technical Specifications
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Housing Type: | Insert Only |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Speed (Max) (RPM): | 2500 rpm | End Cap: | No |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| Platform: | RPB Series | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Locking Type: | Double Collar Mount | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662288481287 | Weight: | 6.50 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

