Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 115C
Part #:550825
Catalog #:ERCI 115C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Bore Size (in): | 1.9375 in |
| Outer Race Width (in): | 2.1 in | Outer Race OD (in): | 3.939 in |
| Collar OD (in): | 3.25 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 2500 rpm | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Retainer Material: | Steel | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Type of Seal: | Single Lip Contact Seal | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Double Collar Mount |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288481294 | Weight: | 6.50 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

