Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - High Temperature - RCI 315N
Part #:559646
Catalog #:RCI 315N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.25 in | Bore Size (in): | 3.9375 in |
| Collar OD (in): | 5.938 in | Outer Race OD (in): | 6.687 in |
| Outer Race Width (in): | 4 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max) (RPM): | 1250 rpm |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| Maximum Operating Temperature (F): | 400 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Locking Type: | Double Collar Mount | Fixed vs. Expansion: | No |
| Operating Temperature Range (F): | Max. +400°F °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Type of Seal: | High Temp Labyrinth |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288493396 | Weight: | 23.10 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

