Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - High Temperature - ERCI 207N
Part #:559970
Catalog #:ERCI 207N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4 in | Bore Size (in): | 2.4375 in |
| Outer Race OD (in): | 4.782 in | Collar OD (in): | 3.94 in |
| Outer Race Width (in): | 2.38 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel | Speed (Max) (RPM): | 2000 rpm |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Platform: | RPB Series | End Cap: | No |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Type of Seal: | High Temp Labyrinth | Locking Type: | Double Collar Mount |
| Operating Temperature Range (F): | Max. +400°F °F | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288494294 | Weight: | 10.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

