Link-Belt MSG216E1LPA Unmounted Replacement Bearings Ball Bearings - MSG216E1LPA
Part #:10428903
Catalog #:MSG216E1LPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in |
Technical Specifications
| Inner Ring Hub Diameter (in): | 1.587 in | Outer Ring Width (in): | 0.7087 in |
| Bearing Brand: | LINK-BELT MEDIUM DUTY BALL | Retainer Type: | Steel |
| Mounted Clearance: | C5 INCREASED | Maximum Temperature (C): | 204 °C |
| Lubrication Type: | ALMASOL 1250 HI-TEMP | Maximum Temperature (F): | 400 °F |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.31 in | Type of Seal: | Viton Single Lip Contact Seal |
| Bore Length (in): | 1 11/32 in | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Maximum Speed (RPM): | 5600 rpm | Short Hub Length (in): | 0.392 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | C Dynamic Load Rating: | 4390 lb |
| Size Code: | 206 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Primary Seal: | VITON SINGLE LIP CONTACT SEAL | Product: | MSG200 |
| Bearing Type: | Medium Duty | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.202 in | Outside Diameter (in): | 2.4409 in |
| Thread Size: | 1/4-28 in | Available Seal Type: | N Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running |
| Vibration Frequency Roller Spin: | 0.0385 cps | Locking Type: | Set Screw |
| Co Static Load Rating: | 2530 lb | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662864845533 | Weight: | 0.72 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

