Link-Belt MSG216FFLPA Unmounted Replacement Bearings Ball Bearings - MSG216FFLPA
Part #:10407941
Catalog #:MSG216FFLPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 25.4 mm | Bore Size (in): | 1 in |
Technical Specifications
| Maximum Temperature (F): | 225 °F | Type of Seal: | Flingers Only - Free Running |
| Lubrication Type: | EXXON RONEX MP STD | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Outer Ring Width (in): | 0.7087 in | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.202 in |
| Maximum Speed (RPM): | 9800 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 206 | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Brand: | LINK-BELT MEDIUM DUTY BALL |
| C Dynamic Load Rating: | 4390 lb | Special Lube Percent: | 50% GREASE FILL |
| Bore Length (in): | 1 11/32 in | Short Hub Length (in): | 0.392 in |
| Locking Type: | Set Screw | Maximum Temperature (C): | 107 °C |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Thread Size: | 1/4-28 in |
| Available Seal Type: | N Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.31 in |
| Inner Ring Hub Diameter (in): | 1.587 in | Co Static Load Rating: | 2530 lb |
| Outside Diameter (in): | 2.4409 in | Primary Seal: | FLINGERS ONLY |
| Vibration Frequency Roller Spin: | 0.0385 cps | Bearing Type: | Medium Duty |
| Retainer Type: | NYLON | Product: | MSG200 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662864845540 | Weight: | 0.72 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

