Link-Belt MSL12-E1 Unmounted Replacement Bearings Ball Bearings - MSL12-E1
Part #:10424393
Catalog #:MSL12-E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.7500 in |
Technical Specifications
| Size Code: | 204 | Locking Type: | Set Screw |
| Lubrication Type: | ALMASOL 1250 HI-TEMP | Product: | MSL |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Mounted Clearance: | C5 INCREASED |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Retainer Type: | Steel | Co Static Load Rating: | 1480 lb |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| C Dynamic Load Rating: | 2870 lb | Primary Seal: | VITON SINGLE LIP CONTACT SEAL |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Vibration Frequency Roller Spin: | 0.0332 cps |
| Maximum Speed (RPM): | 7500 rpm |
General Specifications
| UPC: | 793699295764 | Weight: | 0.35 LB |

