Link-Belt MSL16-MHFFLB Unmounted Replacement Bearings Ball Bearings - MSL16-MHFFLB
Part #:10406380
Catalog #:MSL16-MHFFLB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in |
Technical Specifications
| Size Code: | 205 | Bearing Type: | Standard Duty |
| C Dynamic Load Rating: | 3150 lb | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 11400 rpm | Locking Type: | Set Screw |
| Retainer Type: | NYLON | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Product: | MSL | Vibration Frequency Roller Spin: | 0.0387 cps |
| Co Static Load Rating: | 1760 lb | Primary Seal: | FLINGERS ONLY |
| Lubrication Type: | SHELL ALVANIA #2 GP | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Special Lube Percent: | 10% GREASE FILL |
General Specifications
| UPC: | 793699340044 | Weight: | 0.40 LB |

