Link-Belt MSL20-MHFF Unmounted Replacement Bearings Ball Bearings - MSL20-MHFF
Part #:10410965
Catalog #:MSL20-MHFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in |
Technical Specifications
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Standard Duty | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Maximum Speed (RPM): | 8400 rpm |
| Primary Seal: | FLINGERS ONLY | Special Lube Percent: | 10% GREASE FILL |
| Product: | MSL | Co Static Load Rating: | 3440 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Mounted Clearance: | C3 STANDARD |
| Lubrication Type: | EXXON RONEX MP STD | Size Code: | 207 |
| C Dynamic Load Rating: | 5810 lb | Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Retainer Type: | NYLON |
General Specifications
| UPC: | 793699270815 | Weight: | 1.05 LB |

