Link-Belt MSL23-MHFF Unmounted Replacement Bearings Ball Bearings - MSL23-MHFF
Part #:10406381
Catalog #:MSL23-MHFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.4375 in |
Technical Specifications
| Primary Seal: | FLINGERS ONLY | Maximum Speed (RPM): | 8400 rpm |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Retainer Type: | NYLON | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| C Dynamic Load Rating: | 5810 lb | Lubrication Type: | EXXON RONEX MP STD |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Co Static Load Rating: | 3440 lb |
| Special Lube Percent: | 10% GREASE FILL | Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0383 cps | Size Code: | 207 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Product: | MSL |
General Specifications
| UPC: | 793699270822 | Weight: | 0.90 LB |

