Link-Belt MSL8-HFF Unmounted Replacement Bearings Ball Bearings - MSL8-HFF
Part #:10439835
Catalog #:MSL8-HFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.5000 in |
Technical Specifications
| Co Static Load Rating: | 1110 lb | Bearing Type: | Standard Duty |
| Locking Type: | Set Screw | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Roller Spin: | 0.0293 cps | Lubrication Type: | MOBIL VELOCITE #10 OIL |
| Maximum Speed (RPM): | 15800 rpm | C Dynamic Load Rating: | 2360 lb |
| Mounted Clearance: | C3 STANDARD | Primary Seal: | FLINGERS ONLY |
| Size Code: | 203 | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Retainer Type: | NYLON |
| Special Lube Percent: | 10% OIL FILL | Product: | MSL |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
General Specifications
| UPC: | 793699699494 | Weight: | 0.24 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

