Link-Belt SG210ELPAK8299A Unmounted Replacement Bearings Ball Bearings - SG210ELPAK8299A
Part #:10443147
Catalog #:SG210ELPAK8299A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6250 in |
Technical Specifications
| Bore Length (in): | 63/64 in | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.19 in |
| Vibration Frequency Roller Spin: | 0.0293 cps | Inner Ring Hub Diameter (in): | 0.941 in |
| Mounted Clearance: | C3 STANDARD | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| C Dynamic Load Rating: | 2360 lb | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Bearing Type: | Intermediate Duty | Outer Ring Width (in): | 0.5118 in |
| Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Co Static Load Rating: | 1110 lb |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Size Code: | 203 |
| Outside Diameter (in): | 1.5748 in | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Maximum Speed (RPM): | 9000 rpm | Bearing Coating Material: | BLACK OXIDE |
| Type of Seal: | E Lip Seal | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.158 in |
| Locking Type: | Set Screw | Maximum Temperature (F): | 225 °F |
| Retainer Type: | NYLON | Setscrew Torque (in-lbs): | 33-40 in/lbs |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Product: | SG200 |
| Lubrication Type: | MOBIL FM222 FOOD GRADE H1 | Short Hub Length (in): | 0.3440 in |
| Maximum Temperature (C): | 107 °C | Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 662864825399 | Weight: | 0.19 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

