Link-Belt SG212FFLPA18F Unmounted Replacement Bearings Ball Bearings - SG212FFLPA18F
Part #:10415759
Catalog #:SG212FFLPA18F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 19.05 mm | Bore Size (in): | 0.7500 in |
Technical Specifications
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Mounted Clearance: | C3 STANDARD |
| C Dynamic Load Rating: | 2870 lb | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Vibration Frequency Roller Spin: | 0.0332 cps | Outside Diameter (in): | 1.8504 in |
| Maximum Temperature (F): | 225 °F | Type of Seal: | Flingers Only - Free Running |
| Locking Type: | Set Screw | Maximum Speed (RPM): | 13400 rpm |
| Maximum Temperature (C): | 107 °C | Lubrication Type: | MOBIL VELOCITE #10 OIL |
| Short Hub Length (in): | 0.3760 in | Primary Seal: | FLINGERS ONLY |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Fundamental Train: | 0.0063 cps |
| Size Code: | 204 | Bearing Type: | Intermediate Duty |
| Special Lube Percent: | 50% OIL FILL | Co Static Load Rating: | 1480 lb |
| Bore Length (in): | 1 1/8 in | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.176 in | Inner Ring Hub Diameter (in): | 1.121 in |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Retainer Type: | NYLON |
| Product: | SG200 | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.23 in |
| Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Outer Ring Width (in): | 0.5906 in |
General Specifications
| UPC: | 662864825573 | Weight: | 0.40 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

