Link-Belt SG218E1LPA Unmounted Replacement Bearings Ball Bearings - SG218E1LPA
Part #:10409717
Catalog #:SG218E1LPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1250 in |
Technical Specifications
| Thread Size: | 5/16-24 in | Co Static Load Rating: | 2530 lb |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.202 in | Size Code: | 206 |
| Maximum Speed (RPM): | 5600 rpm | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.31 in |
| Lubrication Type: | ALMASOL 1250 HI-TEMP | Inner Ring Hub Diameter (in): | 1.587 in |
| Type of Seal: | E1 Viton Seal | Primary Seal: | VITON SINGLE LIP CONTACT SEAL |
| Retainer Type: | Steel | Product: | SG200 |
| Maximum Temperature (C): | 204 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Locking Type: | Set Screw | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Maximum Temperature (F): | 400 °F | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Bearing Type: | Intermediate Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Outside Diameter (in): | 2.4409 in | Bore Length (in): | 1 11/32 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Mounted Clearance: | C5 INCREASED |
| Outer Ring Width (in): | 0.7087 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Short Hub Length (in): | 0.3920 in | Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running |
| Vibration Frequency Roller Spin: | 0.0385 cps | C Dynamic Load Rating: | 4390 lb |
General Specifications
| UPC: | 662864825764 | Weight: | 0.70 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

