Link-Belt SG219FFLPA Unmounted Replacement Bearings Ball Bearings - SG219FFLPA
Part #:10406711
Catalog #:SG219FFLPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1875 in |
Technical Specifications
| Maximum Temperature (F): | 225 °F | Short Hub Length (in): | 0.3920 in |
| Outside Diameter (in): | 2.4409 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bore Length (in): | 1 11/32 in | Lubrication Type: | EXXON RONEX MP STD |
| Special Lube Percent: | 50% GREASE FILL | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Co Static Load Rating: | 2530 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| C Dynamic Load Rating: | 4390 lb | Size Code: | 206 |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.31 in | Inner Ring Hub Diameter (in): | 1.587 in |
| Bearing Type: | Intermediate Duty | Vibration Frequency Roller Spin: | 0.0385 cps |
| Retainer Type: | NYLON | Product: | SG200 |
| Locking Type: | Set Screw | Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running |
| Maximum Temperature (C): | 107 °C | Outer Ring Width (in): | 0.7087 in |
| Primary Seal: | FLINGERS ONLY | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.202 in |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Maximum Speed (RPM): | 9800 rpm | Mounted Clearance: | C3 STANDARD |
| Thread Size: | 5/16-24 in | Type of Seal: | Flingers Only - Free Running |
| Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 662864825917 | Weight: | 0.63 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

