Link-Belt SG221ELPA Unmounted Replacement Bearings Ball Bearings - SG221ELPA
Part #:10417257
Catalog #:SG221ELPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.3125 in |
Technical Specifications
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Mounted Clearance: | C3 STANDARD | Product: | SG200 |
| C Dynamic Load Rating: | 5810 lb | Retainer Type: | NYLON |
| Maximum Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0383 cps |
| Size Code: | 207 | Bore Length (in): | 1 9/16 in |
| Inner Ring Hub Diameter (in): | 1.847 in | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.34 in |
| Outside Diameter (in): | 2.8346 in | Short Hub Length (in): | 0.4540 in |
| Outer Ring Width (in): | 0.7480 in | Co Static Load Rating: | 3440 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Maximum Speed (RPM): | 4800 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Intermediate Duty | Maximum Temperature (C): | 107 °C |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Type of Seal: | E Lip Seal |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.227 in |
| Lubrication Type: | EXXON RONEX MP STD |
General Specifications
| UPC: | 662864826044 | Weight: | 1.00 LB |

