Link-Belt SG225ELPAK8299A Unmounted Replacement Bearings Ball Bearings - SG225ELPAK8299A
Part #:10411265
Catalog #:SG225ELPAK8299A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5625 in |
Technical Specifications
| Vibration Frequency Fundamental Train: | 0.0065 cps | Product: | SG200 |
| Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Outer Ring Width (in): | 0.8661 in |
| Short Hub Length (in): | 0.4850 in | Bearing Type: | Intermediate Duty |
| Retainer Type: | NYLON | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.34 in |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Outside Diameter (in): | 3.1496 in |
| Maximum Speed (RPM): | 4500 rpm | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Type of Seal: | E Lip Seal |
| Bore Length (in): | 1 21/32 in | Inner Ring Hub Diameter (in): | 2.083 in |
| C Dynamic Load Rating: | 7330 lb | Maximum Temperature (C): | 107 °C |
| Size Code: | 208 | Vibration Frequency Roller Spin: | 0.0367 cps |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Locking Type: | Set Screw |
| Lubrication Type: | MOBIL FM222 FOOD GRADE H1 | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.263 in | Mounted Clearance: | C3 STANDARD |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Co Static Load Rating: | 4460 lb |
| Maximum Temperature (F): | 225 °F | Bearing Coating Material: | BLACK OXIDE |
General Specifications
| UPC: | 662864882606 | Weight: | 1.39 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

